(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Stainless Steel, External Mounting Feet, SLM Series

Enclosures - Stainless Steel, External Mounting Feet, SLM Series
  • Volume Discount

Opening and Closing Stainless Steel Box with External Mounting Feet (SLM)

[Features]
· Latched waterproof/dustproof box which includes external mounting feet.
· A stainless steel (SUS304) box with superior corrosion, salt, and weather resistance.
· Effective for reducing both internal and external electromagnetic waves.
· #400 polishing is used for the surface treatment.
· Keyed access reduces possibility of tampering.
· Equipped with external mounting feet so it can be easily mounted on wall surfaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SLM121508
SLM151508
SLM152206
SLM152210
SLM202010
SLM202806
SLM202812
SLM223312
SLM304015
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

1012015080
1 Piece(s)Available

9 Days or more

1015015080
1 Piece(s)Available

9 Days or more

1015022060
1 Piece(s)Available

9 Days or more

10150220100
1 Piece(s)Available

9 Days or more

10200200100
1 Piece(s)Available

9 Days or more

1020028060
1 Piece(s)Available

8 Days or more

10200280120
1 Piece(s)Available

9 Days or more

10220330120
1 Piece(s)Available

9 Days or more

10300400150

Loading...

  1. 1

Basic Information

Use application Control box Material Stainless steel Protection grade (IP) IP65
Mounting base There are optional items Color specifications(Body) Polishing treatment #400 Color specifications(Top cover) Polishing treatment #400
Presence of Key Present Operating temperature range(℃) -40 to 90

Additional Products in this Category

Tech Support