(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - EIA Rack Case, YER Series

Enclosures - EIA Rack Case, YER Series
  • Volume Discount

EIA rack case (YER)

[Features]
- Stronger panels on the YER series; effective width is now 424 mm.
- More effective area inside the case provided.
- Panels available in 2 colors: silver and black.
- EIA standard rack case with panels, sides and top and bottom plates made of aluminum. Assembly makes machining, silk printing, and carving easy to perform.

(i)Caution

  • Top and bottom plate color changed from ivory to light gray from manufacturer shipments dated August 2016.
    [Object] Full model number
    ※ Confirm product information for details about specification changes.

Part Number

Configured Part Number is shown.

Part Number
YER44-20B
YER44-20S
YER44-32B
YER44-32S
YER88-20B
YER88-20S
YER88-32B
YER88-32S
YER133-20B
YER133-20S
YER133-32B
YER133-32S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
D
(mm)
Color specifications
(Panel)
Standard (EIA)
(U)
1 Piece(s)Available

9 Days or more

1044200Black / silver1
1 Piece(s)Available

9 Days or more

1044200Silver1
1 Piece(s)Available

9 Days or more

1044320Black / silver1
1 Piece(s)Available

8 Days or more

1044320Silver1
1 Piece(s)Available

9 Days or more

1088200Black / silver2
1 Piece(s)Available

9 Days or more

1088200Silver2
1 Piece(s)Available

9 Days or more

1088320Black / silver2
1 Piece(s)Available

9 Days or more

-88320Silver2
1 Piece(s)Available

9 Days or more

10132.5200Black / silver3
1 Piece(s)Available

9 Days or more

10132.5200Silver3
1 Piece(s)Available

9 Days or more

10132.5320Black / silver3
1 Piece(s)Available

9 Days or more

10132.5320Silver3

Loading...

  1. 1

Basic Information

Use application Control box W(mm) 482.6 Material Aluminum
Protection grade (IP) None Mounting base No mounting base Color specifications(Top and bottom) Select ivory

Additional Products in this Category

Tech Support