(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Mobile Case, PT Series

Part Number

Configured Part Number is shown.

Part Number
PT-1
PT-2
PT-3
Part NumberMinimum order quantityVolume DiscountDays to Ship W
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

230140130
1 Piece(s)Available

8 Days or more

280200170
1 Piece(s)Available

8 Days or more

380220230

Loading...

  1. 1

Basic Information

Use application Control box Material Mixing Protection grade (IP) None
Mounting base No mounting base Color specifications(Body) Black coating (Rezaton) Color specifications(Panel) Silver

Additional Products in this Category

Tech Support