(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Battery holder with an MP-PC type pin and a base mounting pin that uses hard copper wire.
Part Number
Configured Part Number is shown.
MP-4-1PC
Type | Battery Part | Color specifications/surface treatment | Black | W(mm) | 13 |
---|---|---|---|---|---|
H(mm) | 11 | D(mm) | 52.5 | Applicable battery | UM4x1 |
Material | ABS Resin |
Please check the type/dimensions/specifications of the part MP-4-1PC in the Battery Holder with MP-PC Type Pin series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy