(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circuit Board Pushing Sponge, UR Series【10 Pieces Per Package】

Circuit Board Pushing Sponge, UR Series
  • Volume Discount

Circuit Board Pushing Sponge (UR)

[Features]
· When anchoring the circuit board to the case, you can pinch it with the sponge surface or anchor it with the surface of adhesive tape.
· Also, it can be adapted for use in a wide variety of applications.

Part Number

Configured Part Number is shown.

Part Number
UR-20
UR-30
UR-40
UR-50
UR-55
UR-65
UR-75
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101014.5

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1014.524.5

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

102333

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1027.542.5

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1032.547.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1037.557.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042.567.5

Loading...

  1. 1

Basic Information

Type Other Color specifications/surface treatment Black D(mm) 5
Material Neoprene Hardness(Degree) 30

Additional Products in this Category

Tech Support