(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Rubber Feet, RS Series【4 Pieces Per Package】

Electric Enclosure Exterior Parts - Rubber Feet, RS Series
  • Volume Discount

Cosmetic Rubber Feet

[Features]
- Silver/gold hot stamp finishing cosmetic rubber feet.
· Ideal as rubber leg for audio equipment.
· Anti-slip feature fitted on the back surface.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RS-28G
RS-28S
RS-45G
RS-45S
RS-55G
RS-55S
RS-60G
RS-60S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSColor/Surface treatment H
(mm)
Φ
(mm)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Gold11.728

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Silver11.728

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Gold10.744.6

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Silver10.744.6

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Gold10.855

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Silver10.855

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Gold2060

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Silver2060

Loading...

  1. 1

Basic Information

Type Enclosure Feet Material Resin / polyester Number with packs(Piece) 4

Additional Products in this Category

Tech Support