(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Electric Enclosure Exterior Parts - Wire Connection Bar, Round, Iron, UT-KB Series

Part Number

Configured Part Number is shown.

UT-KB

Part Number
UT-KB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Type Cable Part Color/Surface treatment Black$White gray H(mm) 3$7$6.3
Φ(mm) 19.5$10$21.6 Material Natural rubber$ABS$Silicone (UL94V-0) Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part UT-KB in the Electric Enclosure Exterior Parts - Wire Connection Bar, Round, Iron, UT-KB Series series.

Additional Products in this Category

Tech Support