(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rack Mounting Angle, RSE Series

Rack Mounting Angle, RSE Series
  • Volume Discount

Steel Rack Mounting Angle (RSE Series)

[Features]
· Can be used in combination with a variety of L dimensions.
· Rack mounting angle for EIA standard woodworking tables.
· A wide range of SRE rack storage shelves can be used.

Part Number

Configured Part Number is shown.

Part Number
RSE-1U
RSE-2U
RSE-3U
RSE-4U
RSE-5U
RSE-6U
RSE-8U
RSE-10U
RSE-12U
RSE-14U
RSE-18U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
Standard EIA
(U)
1 Piece(s)Available

9 Days or more

1042.51
1 Piece(s)Available

8 Days or more

10872
1 Piece(s)Available

8 Days or more

10131.53
1 Piece(s)Available

9 Days or more

101764
1 Piece(s)Available

8 Days or more

10220.55
1 Piece(s)Available

8 Days or more

102656
1 Piece(s)Available

8 Days or more

103548
1 Piece(s)Available

8 Days or more

1044310
1 Piece(s)Available

8 Days or more

1053212
1 Piece(s)Available

8 Days or more

1062114
1 Piece(s)Available

8 Days or more

-79918

Loading...

  1. 1

Basic Information

Color/Surface treatment Black W(mm) 40 D(mm) 17
t(mm) 2.3 Material Low Carbon Steel

Additional Products in this Category

Tech Support