(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Externally-mounted Battery Box, MD Series

Externally-mounted Battery Box, MD Series
  • Volume Discount

Externally-Mounted Battery Box (MD)

[Features]
- Operating temperature range: -10℃ to 60℃.
- Externally mounted battery box with a wide range of applications.
- One-touch cover opening for easy battery replacement.
- Full grain finish with R attached, making it optimal as a mobile battery box.
- The dimensions of alkaline/manganese dry cells differ by manufacturer.
- Some extra room is provided for using a battery-pushing sponge (SCM series).
- Flame retardant ABS (UL94V-0).
- MD-006P incorporates a AAA holder and can also be used as a dedicated holder.
- ⊕ and ⊖ battery terminal symbols included to prevent reverse insertion.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MD-006PB
MD-006PG
MD-2B
MD-2G
MD-4B
MD-4G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor specifications/surface treatment W
(mm)
H
(mm)
Applicable battery
1 Piece(s)Available

9 Days or more

10Black3522006Px1
1 Piece(s)Available

9 Days or more

10Light gray3522006Px1
1 Piece(s)Available

8 Days or more

10Black35191.5V UM3x2
1 Piece(s)Available

9 Days or more

10Light gray35191.5V UM3x2
1 Piece(s)Available

9 Days or more

10Black65191.5V UM3x4
1 Piece(s)Available

9 Days or more

10Light gray65191.5V UM3x4

Loading...

  1. 1

Basic Information

Type Battery Part D(mm) 72.5 Material Flame-retardant ABS
Standard(UL94) V-0

Additional Products in this Category

Tech Support