(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extensive EIA Rack Stowing Shelf, SRE Series

Extensive EIA Rack Stowing Shelf, SRE Series
  • Volume Discount

Extensive EIA rack storage shelf (SRE)

[Features]
· Storage shelf for a 19” EIA standard rack.
· Can also be installed in a 19” cabinet rack.
· Wide, for effective use of storage surface.
· Beige and black are available and can be selected in accordance with devices.
· For SRE44-315/420, the shelf board and side boards are integrated.
· On rare occasions, rack opening dimensions will differ by manufacturer, so confirm the dimensions before use.

Part Number

Configured Part Number is shown.

Part Number
SRE44-315A
SRE44-315B
SRE44-420A
SRE44-420B
SRE88-315A
SRE88-315B
SRE88-420A
SRE88-420B
SRE88-525A
SRE88-525B
SRE133-315B
SRE133-420A
SRE133-420B
SRE133-525A
SRE133-525B
SRE177-315A
SRE177-315B
SRE177-420A
SRE177-420B
SRE177-525A
SRE177-525B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor/Surface treatment H
(mm)
D
(mm)
Load capacity
(kg)
Standard EIA
(U)
1 Piece(s)Available

8 Days or more

-Beige Coating (5Y7/1)44315151
1 Piece(s)Available

8 Days or more

10Black Semi-Gloss Paint44315151
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)44420151
1 Piece(s)Available

8 Days or more

-Black Semi-Gloss Paint44420151
1 Piece(s)Available

8 Days or more

10Beige Coating (5Y7/1)88315302
1 Piece(s)Available

8 Days or more

10Black Semi-Gloss Paint88315302
1 Piece(s)Available

8 Days or more

10Beige Coating (5Y7/1)88420252
1 Piece(s)Available

8 Days or more

10Black Semi-Gloss Paint88420252
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)88525202
1 Piece(s)Available

9 Days or more

10Black Semi-Gloss Paint88525202
1 Piece(s)Available

8 Days or more

10Black Semi-Gloss Paint132.5315353
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)132.5420353
1 Piece(s)Available

8 Days or more

10Black Semi-Gloss Paint132.5420353
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)132.5525303
1 Piece(s)Available

8 Days or more

-Black Semi-Gloss Paint132.5525303
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)177315354
1 Piece(s)Available

9 Days or more

10Black Semi-Gloss Paint177315354
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)177420354
1 Piece(s)Available

9 Days or more

-Black Semi-Gloss Paint177420354
1 Piece(s)Available

9 Days or more

10Beige Coating (5Y7/1)177525304
1 Piece(s)Available

8 Days or more

10Black Semi-Gloss Paint177525304

Loading...

  1. 1

Basic Information

Material Low Carbon Steel

Additional Products in this Category

Tech Support