(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Supporter (Low Voltage Insulating Supporter to the Conductor)【25-50 Pieces Per Package】

Supporter (Low Voltage Insulating Supporter to the Conductor)
  • Volume Discount

Conductor insulation supporter for use within low-voltage equipment. Helps save on time and labor traditionally associated with manually setting up insulators.
[Features]
· Parts for installation are available in two types; a type with nuts on both ends (S/T/D type) and a type with nuts and bolts (SB/TB/DB type).
Available in a variety of specifications with different heights and diameters for use in different applications.
Product offers excellent insulating properties (creeping flashover voltage of 2.5 kV for 1 minute). Lightweight and does not easily break.
Will not interfere with screws positioned adjacently, etc. due to small size
Made of polypropylene (black). *The bolts and nuts are finished with a trivalent chromate plating that takes into account environmental concerns.
[Applications]
As an insulating base for mounting equipment to distribution boards, control panels, rectifier panels, etc.
For use as insulation support for bus bar and electrical wiring. Can also be used as a base for branching wires by attaching a branching bracket.

Part Number

Configured Part Number is shown.

Part Number
D-40
D-45
D-50
DB-40
DB-45
DB-50
DB-50-L8
DD-50
DD-50-8
S-25
SB-20-5
SB-20-6-L5
SB-25
SB-25-5
SB-25-L6
SM-20-4
SM-20-5
SS-25
T-30
T-35
TB-30
TB-30-6
TB-35
TB-35-6
TB-35-L8
TM-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Screw specifications Features Number with packs
(Piece)

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 40M8 x depth 11mmDouble-sided nut tape25

25 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Height: 45M8 x depth 11mmDouble-sided nut tape25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 50M8 x depth 11mmDouble-sided nut tape25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 40M8 x depth 11 mm / M8 x length 20 mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 45M8 x depth 11 mm / M8 x length 20 mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Height: 50M8 x depth 11 mm / M8 x length 20 mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 50M8 x length 8mm / M8 x depth 11 mm Nut bolt type25

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Height: 50M6 x depth 8mmDouble sided 2 pcs. type25

25 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Height: 50M8 x depth 11mmDouble sided 2 pcs. type25

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 25M6 x depth 8mmDouble-sided nut tape50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 20M5 × depth 5.5 mm / M5 × length 11 mmNut bolt type50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 20 M6 × length 5 mm / M6 × depth 5.5 mm Nut bolt type50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 25M6 x depth 8 mm / M6 x depth 12 mmNut bolt type50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 25M5 × depth 8.5 mm / M5 × length 11 mmNut bolt type50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 25M6 x depth 6mm / M6 x depth 8 mm Nut bolt type50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 20M4 x depth 5.5 mmDouble-sided nut tape50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 20M5 x depth 5.5 mmDouble-sided nut tape50

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Height: 25M6 x depth 8mmDouble sided 2 pcs. type50

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 30M8 x depth 10mmDouble-sided nut tape25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 35M8 x depth 10mmDouble-sided nut tape25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 30M8 x depth 10 mm / M8 x length 20 mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 30M6 x depth 8 mm / M6 x depth 13mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 35M8 x depth 10 mm / M8 x length 20 mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 35M6 x depth 11 mm / M6 x length 13 mmNut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 35M8 x length 8mm / M8 x depth 10 mm Nut bolt type25

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 35M5 x depth 8.5mmDouble-sided nut tape25

Loading...

  1. 1

Basic Information

Material/surface treatment Polypropylene

Additional Products in this Category

Tech Support