(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switch Holder, SH Series

Switch Holder, SH Series
  • Volume Discount

•Use Application: Switch (option, other)
•Color/Surface Treatment: Black Semi-Gloss Paint
•Material: Low Carbon Steel

Part Number

Configured Part Number is shown.

Part Number
SH-6L-1B
SH-12-1B
SH-12-2B
SH-12L-1B
SH-22-1B
SH-22-2B
SH-24-1B
SH-24-2B
SH-25-1B
SH-25-2B
SH-R-1B
SH-RL-1B
SH-W12-1B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
t
(mm)
Mounting hole
(Piece)
1 Piece(s)Available

9 Days or more

103040301.6Φ 6.5 × 1
1 Piece(s)Available

8 Days or more

105440401.2Φ 12.3 × 1
1 Piece(s)Available

9 Days or more

108440401.2Φ 12.3 × 2
1 Piece(s)Available

9 Days or more

104050301.6Φ 12.3 × 1
1 Piece(s)Available

8 Days or more

106450501.2Φ 22.5 × 1
1 Piece(s)Available

9 Days or more

1010450501.2Φ 22.5 × 2
1 Piece(s)Available

9 Days or more

105945401.2Φ 24 × 1
1 Piece(s)Available

9 Days or more

108945401.2Φ 24 × 2
1 Piece(s)Available

9 Days or more

107470501.2Φ 25.5 × 1
1 Piece(s)Available

9 Days or more

1011970501.2Φ 25.5 × 2
1 Piece(s)Available

9 Days or more

105440351.212.9 x 19.2
1 Piece(s)Available

8 Days or more

102535201.612.9 x 19.2
1 Piece(s)Available

9 Days or more

106445451.2Φ 12.3 × 1

Loading...

  1. 1

Basic Information

Use application Switch (option, other) Color/Surface treatment Black Semi-Gloss Paint Material Low Carbon Steel

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.