(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Strip, Construction Use, 8 Sockets (Environmentally Friendly)

Power Strip, Construction Use, 8 Sockets (Environmentally Friendly)
  • Volume Discount

[Features]
Uses an environmentally-friendly cable. 3-pin 8-socket power string with magnet.

Part Number

Configured Part Number is shown.

TAP-KE8-1

Part Number
TAP-KE8-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 magnetic release prevention Number of Insertion Openings/Split Openings 8
Switch Type None Cable length(m) 1 Plug angle (draw direction at front position) Straight
Rated current(A) 15 Rated voltage(V) 125 Supported countries (standards) Japan (PSE)
Number of cores 3 Cable type 3P code With or without noise filter None
With/without magnet Present

Please check the type/dimensions/specifications of the part TAP-KE8-1 in the Power Strip, Construction Use, 8 Sockets (Environmentally Friendly) series.

Additional Products in this Category

Tech Support