(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
3P 8 outlet type with magnet.
Part Number
Configured Part Number is shown.
TAP-K8L-3
Plug shape | A-3 | Socket shape | A-3 magnetic release prevention |
---|---|---|---|
Number of Insertion Openings/Split Openings | 8 | Switch Type | None |
Cable length(m) | 3 | Plug angle (draw direction at front position) | L type |
Rated current(A) | 15 | Rated voltage(V) | 125 |
Supported countries (standards) | Japan (PSE) | Number of cores | 3 |
Cable type | 3P code | With or without noise filter | None |
Show More | |||
With/without magnet | Present | - | - |
Show Less |
Plug shape | A-3 | Socket shape | A-3 magnetic release prevention | Number of Insertion Openings/Split Openings | 8 |
---|---|---|---|---|---|
Switch Type | None | Cable length(m) | 3 | Plug angle (draw direction at front position) | L type |
Rated current(A) | 15 | Rated voltage(V) | 125 | Supported countries (standards) | Japan (PSE) |
Number of cores | 3 | Cable type | 3P code | With or without noise filter | None |
With/without magnet | Present |
Please check the type/dimensions/specifications of the part TAP-K8L-3 in the Power Strip, Construction Use, 8 Sockets series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy