(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Jacket with Hook and Loop Fastener

Cable Jacket with Hook and Loop Fastener
  • Volume Discount

Easily attachable to wires with hook and loop fastener. Wires protected and bundled.

[Features]
・Easy removal without tools through hook and loop fastener mating.
・8 sizes from 15Φ to 100Φ and perfect coating of wiring possible.
· Attaching and removing is simple, so changing and inspecting the wiring is simple.
· Fits on any shape using a flexible material to create an attractive appearance.
・Partial detachment is possible, as well as wire branching.
・Reversible type with black and gray colors can be used freely to suit your application.
・Reversible type of black and gray also allows effective reduction in inventory stock.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KMT-N15G
KMT-N15R
KMT-N20G
KMT-N20R
KMT-N25G
KMT-N25R
KMT-N30G
KMT-N30R
KMT-N40G
KMT-N40R
KMT-N50G
KMT-N50R
KMT-N70G
KMT-N70R
KMT-N100G
KMT-N100R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
Color
2 Piece(s)Available

13 Days or more

10Φ 15Gray
2 Piece(s)Available

6 Days or more

-Φ 15Black/gray
2 Piece(s)Available

13 Days or more

10Φ 20Gray
2 Piece(s)Available

6 Days or more

-Φ 20Black/gray
2 Piece(s)Available

13 Days or more

10Φ 25Gray
2 Piece(s)Available

6 Days or more

-Φ 25Black/gray
2 Piece(s)Available

13 Days or more

10Φ 30Gray
2 Piece(s)Available

6 Days or more

-Φ 30Black/gray
2 Piece(s)Available

13 Days or more

10Φ 40Gray
2 Piece(s)Available

6 Days or more

-Φ 40Black/gray
2 Piece(s)Available

7 Days or more

10Φ 50Gray
1 Piece(s)Available

8 Days or more

-Φ 50Black/gray
2 Piece(s)Available

13 Days or more

10Φ 70Gray
2 Piece(s)Available

6 Days or more

-Φ 70Black/gray
2 Piece(s)Available

13 Days or more

10Φ 100Gray
2 Piece(s)Available

6 Days or more

-Φ 100Black/gray

Loading...

  1. 1

Basic Information

Shield compatible None Application/special functions Flame retardant Total length(m) 25
Tool used None Material Flame-retardant vinyl chloride

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.