(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise protection tube with Hook and Loop Fastener (KAT-20)

Noise protection tube with Hook and Loop Fastener KAT-20
  • Volume Discount

Hook and loop fastener can reduce noise while also handily protecting wire bonding

[Features]
· Integrated type which has achieved a drastic savings in labor with regard to attachment work compared to conventional two-piece card holders.
Use after cutting along the welding as desired.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

KAT-20

 
Part Number
KAT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Internal diameter
(mm)
1 Piece(s)Available

8 Days or more

Φ 20

Loading...

  1. 1

Basic Information

Shield compatible Yes Application/special functions Flame retardant Total length(m) 25
Color Black Tool used None Material Flame retardant flexible vinyl chloride

Please check the type/dimensions/specifications of the part KAT-20 in the Noise protection tube with Hook and Loop Fastener series.

Products like this...

Part Number
KAT-100
KAT-25
KAT-30
KAT-40
KAT-50
KAT-70
Part NumberMinimum order quantityVolume DiscountDays to Ship Internal diameter
(mm)
1 Piece(s)Available

12 Days or more

Φ 100
1 Piece(s)Available

8 Days or more

Φ 25
1 Piece(s)Available

8 Days or more

Φ 30
1 Piece(s)Available

8 Days or more

Φ 40
1 Piece(s)Available

8 Days or more

Φ 50
1 Piece(s)Available

12 Days or more

Φ 70

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.