(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Multi-Rail, Direct Mounting【1-60 Pieces Per Package】

Terminal Block - Multi-Rail, Direct Mounting
  • Volume Discount

A standard multi-DIN rail terminal block that features a jump-up structure. It is ideal for relaying electrical wires across any number of poles and, comes equipped with a touch lock function that helps to shorten the amount of time needed for wire work.

[Features]
・UL, CSA standard certified.
・CE marking compliant with TUV certification and EN/IEC standard compliance.
・Choose from a rated current of 10A to 140A.

Part Number

Configured Part Number is shown.

Part Number
TXU7
TXU10
TXU10S
TXU10SM3
TXU20
TXU30
TXU50
TXU60
TXU100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size Rated Current (JIS)
(A)
Rated Current (IEC)
(A)
Rated Current (UL)
(A)

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3151510
1 Piece(s)Available

6 Days or more

M3.5202520
1 Piece(s)Available

8 Days or more

M3.5202015

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3202015
1 Piece(s)Available

6 Days or more

M4404030

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

M5506050

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

M5806030

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M69011080

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

M8130140115

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Bulk Storage Parts
Number of Poles(Pole) 1 Number of I/O 1:1

Additional Products in this Category

Tech Support