(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Voltage Relay, 070, Direct Mounting

Terminal Block - Voltage Relay, 070, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M6
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Voltage Relay Terminal Block 070 (Osada) see the sections below:

PDF

Part Number
OK-070S-2P-A01
OK-070S-3P-A01
OK-070S-4P-A01
OK-070S-5P-A01
OK-070S-6P-A01
OK-070S-8P-A01
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108

Loading...

  1. 1
 

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M6 Number of I/O 1:1 Rated Current (UL)(A) 115

Additional Products in this Category

Tech Support