(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ventilation fan hood (for outdoor use: FK type) IPX4

Ventilation fan hood (for outdoor use: FK type) IPX4
  • Volume Discount

This fan's included is good for dealing with wind and rain.

[Features]
- Simple installation.
- Just snap it into the panel holes from the surface and screw in from the underside to install.
- A hood, fan, finger guard and power supply cord (1m) are included as a single ready-to-go set.
- Use a presser plate to assemble a larger hood if you need to adjust the hood opening for the fan diameter.

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Part Number

Configured Part Number is shown.

Part Number
F16-K12
F16-K12S
F20-K16
F20-K16S
FK-12
FK-12S
FK-16
FK-16S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Material/surface treatment Screw specifications Features
1 Piece(s)Available

11 Days or more

10Width 200 x height 220IronM5Presser plate included
1 Piece(s)Available

11 Days or more

10Width 200 x height 220Stainless steelM5Presser plate included
1 Piece(s)Available

8 Days or more

-Width 250 x height 270IronM6Presser plate included
1 Piece(s)Available

11 Days or more

10Width 250 x height 270Stainless steelM6Presser plate included
1 Piece(s)Available

11 Days or more

10Width 132 x height 150IronM3Presser plate not included
1 Piece(s)Available

11 Days or more

-Width 132 x height 150Stainless steelM3Presser plate not included
1 Piece(s)Available

11 Days or more

10Width 200 x height 220IronM5Presser plate not included
1 Piece(s)Available

11 Days or more

10Width 200 x height 220Stainless steelM5Presser plate not included

Loading...

  1. 1

Basic Information

Type Hood Standard IPX4

Additional Products in this Category

Tech Support