(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use the bracket for mounting protective plates on the inside of panels.
[Features]
· The protective plate can be suspended, so no troublesome cutting of keyholes is required.
· The protection plate can be suspended, so no troublesome tapping of screw holes in the panel is required.
· Easy to install and remove, so maintenance time for cleaning and inspection can be shortened by the improved workability.
· No mounting screws are required, so installation can be performed safely without any concern for losing screws.
· We can also manufacture products with an insulated protector plate (barrier plate) pre-installed. Please specify required dimensions.
Part Number
Configured Part Number is shown.
HB-5068
Minimum order quantity is 10.
Type | Bracket | Color | Milk white |
---|---|---|---|
Material/surface treatment | Polypropylene | Number with packs(Piece) | 25 |
RoHS | 10 | - | - |
Type | Bracket | Color | Milk white | Material/surface treatment | Polypropylene |
---|---|---|---|---|---|
Number with packs(Piece) | 25 |
Please check the type/dimensions/specifications of the part HB-5068 in the Protection Plate Mounting Bracket series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy