(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrical Board Seals - Straight Packing for Panels and Doors, Waterproof (Part Numbers)

Electrical Board Seals - Straight Packing for Panels and Doors, Waterproof
  • Volume Discount

Use as waterproof packing for various types of panel doors. This straight packing can easily be directly applied.

[Features]
· Superior elasticity, waterproof, dustproof, and durable performance.
· The packing is a dual structure material that is made of sponge and hard rubber. The packing can be easily applied directly without installing conventional guides, etc. This prevents any uneven application of the packing material when it is applied.

Part Number

Configured Part Number is shown.

Part Number
STRP-3-20T
STRP-3-25T
STRP-3-30T
STRP-4-20T
STRP-4-25T
STRP-4-30T
STRP-5-20T
STRP-5-25T
STRP-5-30T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension: Thickness/Depth
(mm)
Width x height x length
(mm)
1 Piece(s)Available

8 Days or more

10320 x 3 x 5000
1 Piece(s)Available

10 Days or more

10325 x 3 x 5000
1 Piece(s)Available

10 Days or more

-330 x 3 x 5000
1 Piece(s)Available

8 Days or more

10420 x 4 x 5000
1 Piece(s)Available

8 Days or more

10425 x 4 x 5000
1 Piece(s)Available

10 Days or more

10430 x 4 x 5000
1 Piece(s)Available

8 Days or more

10520 x 5 x 5000
1 Piece(s)Available

10 Days or more

10525 x 5 x 5000
1 Piece(s)Available

8 Days or more

10530 x 5 x 5000

Loading...

  1. 1

Basic Information

Material Natural Rubber + Chloroprene Rubber Coating Material/surface treatment Hard rubber + CR sponge

Additional Products in this Category

Tech Support