(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrical Board Seals - H-Shaped Rubber Packing

Electrical Board Seals - H-Shaped Rubber Packing
  • Volume Discount

Can be used for window frame waterproof packing for a variety of switchboards.

[Features]
Features superior weather resistance, oil resistance, chemical resistance, cold resistance, and thermal deformation properties.
· Several times better than rubber in terms of bending fatigue strength, aging resistance, and ozone resistance.

Part Number

Configured Part Number is shown.

Part Number
HK-1
HK-2
HK-4
HK-5
HK-6
HK-9
HK-11
HK-12
HK-14
HK-16
HK-19
HK-21
HK-23
HK-24
HK-25
HK-26
HK-27
HK-31
HK-33
HK-34
HK-35
HK-36
HK-37
HK-39
HK-44
HK-46
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Dimension: Thickness/Depth
(mm)
Width x height x length
(mm)
Applicable plate thickness
(mm)
Order unit
(m)
1 Piece(s)

22 Days or more

10--15 x 10 x 3000001.5/2300
1 Piece(s)

22 Days or more

10--20 x 15 x 3000001.5/3.5300
1 Piece(s)

22 Days or more

10--22 x 14 x 3000001.6/2300
1 Piece(s)

22 Days or more

10--27 x 18 x 3000001.6/3300
1 Piece(s)

22 Days or more

10--20 x 15 x 3000001.6/5300
1 Piece(s)

22 Days or more

10--30 x 20 x 3000002/2300
1 Piece(s)Available

11 Days or more

10PVC1523 x 15 x 500002.3/550
1 Piece(s)

22 Days or more

10--28 x 18 x 3000002.5/5300
1 Piece(s)Available

8 Days or more

10PVC2025 x 20 x 500002.5/750
1 Piece(s)

22 Days or more

10--20 x 14 x 3000003/1.6300
1 Piece(s)

22 Days or more

10--21 x 14 x 3000003/2300
1 Piece(s)Available

8 Days or more

10PVC1420 x 14 x 500003/3.550
1 Piece(s)

22 Days or more

10--28 x 18 x 3000003/5300
1 Piece(s)Available

8 Days or more

10PVC1828 x 18 x 500003.2/550
1 Piece(s)

22 Days or more

10--20 x 16 x 3000003.3/3.5300
1 Piece(s)

22 Days or more

10--23 x 20 x 3000004/5300
1 Piece(s)

22 Days or more

10--20 x 18 x 3000005/1.5300
1 Piece(s)

22 Days or more

10--30 x 20 x 3000005/2300
1 Piece(s)

22 Days or more

10--28 x 20 x 3000005/2.6300
1 Piece(s)

22 Days or more

10--28 x 18 x 3000005/5300
1 Piece(s)

22 Days or more

10--32 x 25 x 3000005/8300
1 Piece(s)

22 Days or more

10--32 x 21.5 x 3000006/3300
1 Piece(s)

22 Days or more

10--30 x 20 x 3000006.2/8300
1 Piece(s)

22 Days or more

10--30 x 20 x 3000006.3/6.3300
1 Piece(s)

22 Days or more

10--30 x 20 x 3000008/10300
1 Piece(s)

22 Days or more

10--30 x 23 x 3000008/12300

Loading...

  1. 1

Basic Information

Material/surface treatment Special soft vinyl chloride (black)

Additional Products in this Category

Tech Support