(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standpipes (Part Numbers)

Standpipes
  • Volume Discount

Use the standpipes as mounting stands for operation panels, instrument panels, control panels, etc.

[Features]
· Standard products are available for immediate delivery.
· No need to go through the conventional creation and arrangement of drawings.
· We also produce non-standard products for quick delivery.

Part Number

Configured Part Number is shown.

Part Number
SP-80D
SP-80K
SP-80S
SP-100D
SP-100K
SP-100S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension/Depth (mm)
(mm)
Width x height x length
(mm)
Features
1 Piece(s)Available

26 Days or more

10300800300Height: 800Pipe outer diameter Ø165 × 5 mm
1 Piece(s)Available

26 Days or more

10350800350Height: 800Pipe outer diameter 150 × 100 × 2.3 mm
1 Piece(s)Available

26 Days or more

10300800300Height: 800Pipe outer diameter Ø144 × 4.5 mm
1 Piece(s)Available

26 Days or more

103001000300Height: 1000Pipe outer diameter Ø165 × 5 mm
1 Piece(s)Available

26 Days or more

103501000350Height: 1000Pipe outer diameter 150 × 100 × 2.3 mm
1 Piece(s)Available

26 Days or more

103001000300Height: 1000Pipe outer diameter Ø144 × 4.5 mm

Loading...

  1. 1

Basic Information

Application Stand Material/surface treatment Piping carbon steel pipe (pipe) / coating: includes primer

Additional Products in this Category

Tech Support