(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Box stand suitable for mounting control panel size box
Series | ||
RBS1 | RBS2 | |
Material | SPCC | SPCC |
Plate Thickness | 2 mm | 2 mm |
Size Coverage H (Height) | H: 300 – 790 | H: 800 – 1200 |
Specified Unit | 10 mm | 10 mm |
Mountable Box | W350 x H350 x D200 or less | W400 x H400 x D250 or less |
* Withstand Load | 50 kg | 50 kg |
Part Number
Configured Part Number is shown.
Model Number | H: Height (mm) | Coating Color |
RBS1 | 300 ~ 390 | K (Munsell 2.5Y9/1 Equivalent) G (Munsell 5Y7/1 Equivalent) S (Surface Preparation) E (Munsell 5Y8/1 Equivalent) B (Munsell N1 Equivalent) |
400 ~ 490 | ||
500 ~ 590 | ||
600 ~ 690 | ||
700 ~ 790 | ||
RBS2 | 800 ~ 890 | |
900 ~ 990 | ||
1000 ~ 1090 | ||
1100 ~ 1200 |
Part Number |
---|
RBS1-[300-790/10]-[B,E,G,K,S] |
RBS2-[800-1200/10]-[B,E,G,K,S] |
Loading...
Application | Stand | Characteristics | Free Size | Material | Iron |
---|---|---|---|---|---|
Body Board Thickness(mm) | 2.0 | Maximum Load(kg) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy