(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Window Frames, AMY-Type, IP155

Aluminum Window Frames, AMY-Type, IP155
  • Volume Discount

Can be used for instrument view windows for AMY reception panels, cubicles, distribution boards, etc.

[Features]
· Installation is extremely simple.
· An aluminum window frame is inserted into the hole on the surface of the panel and a retention frame can be mounted on the back using screws.
· For use in certified cubicles (wire reinforced glass type).
· Can be used outdoors because of waterproof structure (IP55).
· Anodization, excellent corrosion resistance, and a beautiful finish enhances the quality of the products.
· We also accept orders for products which incorporate UV reducing film.

Part Number

Configured Part Number is shown.

Part Number
AMY-80AT
AMY-80KT
AMY-120AT
AMY-120KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective glass dimensions
(mm)
Material/surface treatment
1 Piece(s)Available

11 Days or more

10Φ 80Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10Φ 80Aluminum alloy tempered glass
1 Piece(s)Available

11 Days or more

10Φ 120Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10Φ 120Aluminum alloy tempered glass

Loading...

  1. 1

Basic Information

Standard IP55

Additional Products in this Category

Tech Support