(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw-retained DIN Rail Mounted Feet (DRT Series)
[Features]
· Mounting plate used to mount the case, circuit board, and parts on the DIN rail (35 mm).
· Installation and removal can be performed easily by pulling on the lower lever.
Part Number
Configured Part Number is shown.
DRT-1
Type | Enclosure Feet | Color/Surface treatment | Light gray | W(mm) | 30 |
---|---|---|---|---|---|
H(mm) | 3.5 | D(mm) | 65 | Material | PBT |
Load capacity(kg) | 1 | Standard(UL94) | V-0 |
Please check the type/dimensions/specifications of the part DRT-1 in the Electric Enclosure Exterior Parts - DIN Rail Mounted Feet, Screw Mounting, DRT Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy