(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Butt splice bare crimp terminal with bare pressure bonding sleeve for use connecting wires together.
[Features]
・Made of oxygen-free copper with an electrical tin plating finish.
・Compatible with a large range of wires wire between 22 AWG (0.65mm) to -7.5 AWG (20.0mm).
・Can be used with 600V PSE VCT cable.
Part Number |
---|
P0.5 |
P1.25 |
P2 |
P5.5 |
P8 |
P14 |
P22 |
P38 |
P60 |
P80 |
P100 |
P150 |
P180 |
P200 |
P325 |
Loading...
Type | Bare crimp terminal | Shape | Sleeve |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy