(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
250 Series Supported. Exposed attachment plug connection terminal. 1 pack contains 100 pieces
Part Number
Configured Part Number is shown.
External Dimensions Table and Specifications
Model Number | Color | Insulation Material | External Dimensions (Unit: mm) | Applicable Electric Wire Range | Compatible Tool | ||||||
B | L | D | E | t | t1 | Stranded Wire (mm2) | AWG | ||||
MTR-630809-M | Red | PVC | 6.3 | 21.5 | 3.6 | 10.5 | 0.4 | 0.8 | 0.5-1.5 | 20-16 | 3GD |
MTR-630820-M | Blue | 6.3 | 22.0 | 4.4 | 1.5-2.5 | 16-14 | 4GD |
Part Number |
---|
MTR-630809-M |
MTR-630820-M |
Loading...
Plug-in Type Connection Terminals
Features
Common Specifications
Characteristics
Item | Contents | |||
---|---|---|---|---|
Rated Voltage | 300 VAC or less | |||
Rated Current (A or less) | Connector Type | Wire Size (mm2) | ||
0.75 | 1.25 | 2.0 | ||
110 Series | 8 | 12 (10)* | - | |
187 Series | 10 | 15 (10) | 20 (15) | |
250 Series | 10 | 15 (10) | 20 (15) | |
Pin Terminal | 12 | 15 | 20 | |
Operating Temperature Range | Vinyl Chloride | -40°C ~ +75°C | ||
Nylon | -40°C ~ +105°C |
Allowable Voltage
Item | Materials | Finish |
---|---|---|
Connector | Brass | Tin-plated |
Sleeve | Oxygen-Free Copper Tube | Tin-plated |
Insulator | Vinyl Chloride | UL94V-0 |
Nylon | UL94V-2 |
Type | Plug-in Model Connector | Shape | Plug-in | Series | 250 |
---|---|---|---|---|---|
Outer diameter B(mm) | 6.3 | Insulation material | Vinyl | Number of Pieces per Pack | 100 |
Material | PVC | Terminal Model Classify | M Model | Remark | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy