(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FT Series Crimp Terminal - Ring, Flag, Bare【100 Pieces Per Package】

FT Series Crimp Terminal - Ring, Flag, Bare
  • Volume Discount

Bare Crimp Terminal, Flag type, FT type

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FT1-3
FT2-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall length C
(mm)
Applicable wire size
(AWG)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

109.422 to 16

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101016 to 14

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Flag Type Inner diameter A(Φ) 3.7
Outer diameter B(mm) 6 Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.