(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact for Positive Lock EX Series【5,000 Pieces Per Package】

Contact for Positive Lock EX Series
  • Volume Discount

[Features]
· Taiko Electronics (TE).
· A contact for the 250 Series/Positive/Lock.
· 100 PCS/pack

(i)Caution

PDF

Part Number

Configured Part Number is shown.

175020-1

 
Part Number
175020-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5,000 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Insertion Connector Shape Others Series 250
Applicable wire size(AWG) 22 to 18 Applicable wire size(mm2) 0.31 to 0.89 Insulation coating outer diameter(mm) 1.5 to 3.1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.