(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TMEDV-V Series Crimp Terminal - Blade, Quick-Disconnect, Insulated【100 Pieces Per Package】

TMEDV-V Series Crimp Terminal - Blade, Quick-Disconnect, Insulated
  • Volume Discount

[Features]
· The TMED shape has a copper tube inserted between the terminal and the insulator.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMEDV630809-V
TMEDV630820-V
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable wire size
(AWG)
Insulation coating (color)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1018 to 16Red

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1014Blue

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Insertion Type Outer diameter B(mm) 6.35
Overall length C(mm) 22 Insulation material Vinyl Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.