(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Lug, Bare, Two-Hole【4-50 Pieces Per Package】

Crimp Terminal - Lug, Bare, Two-Hole
  • Volume Discount

Bare solderless, round shape (RD form)/square terminals for copper wire.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
200-D-12
325-D-12
RD38-10
RD38-12
RD38-X
RD60-10
RD60-10X
RD60-12
RD60-12X
RD60-14
RD60-14X
RD70-10
RD70-10X
RD70-12
RD70-12X
RD70-14
RD70-14X
RD80-10
RD80-10X
RD80-12
RD80-12X
RD80-14
RD80-14X
RD100-10
RD100-10X
RD100-12
RD100-12X
RD100-14
RD100-14X
RD150-12
RD150-14
RD150-X
RD180-12
RD180-14
RD180-X
RD200-12
RD200-14
RD200-X
RD250-12
RD250-14
RD250-X
RD325-12
RD325-14
RD325-X
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Internal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

10[Others] Rectangular1444117400MCM-192.6 to 242.2724.032.7#12H, #12A, REC-1520

4 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Others] Rectangular1450.5124500 to 600MCM-242.27 to 32528.037.6#12H, #12A

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Circular Type1122842UL / CSA26.66 to 42.429.413.39H-60,9H-150,REC-60G,REC-150F,REC-1520FH,REC-1520JMH

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type1422842UL / CSA26.66 to 42.429.413.39H-60,9H-150,REC-60G,REC-150F,REC-1520FH,REC-1520JMH

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-22842-26.66 to 42.429.413.39H-60,9H-150,REC-60G,REC-150F,REC-1520FH,REC-1520JMH

40 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1122801/0UL / JIS / CSA42.42 to 60.5711.415.59H-60, 9H-150, #12H, #12A, REC-60G, REC-150F, REC-1520FH, REC-1520JMH

40 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-22801/0-42.42 to 60.5711.415.59H-60, 9H-150, #12H, #12A, REC-60G, REC-150F, REC-1520FH, REC-1520JMH

40 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type1422881/0UL / JIS / CSA42.42 to 60.5711.415.59H-60, 9H-150, #12H, #12A, REC-60G, REC-150F, REC-1520FH, REC-1520JMH

40 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-22881/0-42.42 to 60.5711.415.59H-60, 9H-150, #12H, #12A, REC-60G, REC-150F, REC-1520FH, REC-1520JMH

30 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type163296.01/0UL / JIS / CSA42.42 to 60.5711.415.59H-60, 9H-150, #12H, #12A, REC-60G, REC-150F, REC-1520FH, REC-1520JMH

30 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-3296.01/0-42.42 to 60.5711.415.59H-60, 9H-150, #12H, #12A, REC-60G, REC-150F, REC-1520FH, REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

-Circular Type1124802/0UL / CSA60.57 to 76.2813.517.59H-150,REC-150F,REC-1520FH,REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-24802/0-60.57 to 76.2813.517.59H-150,REC-150F,REC-1520FH,REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1424912/0UL / CSA60.57 to 76.2813.517.59H-150,REC-150F,REC-1520FH,REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-24912/0-60.57 to 76.2813.517.59H-150,REC-150F,REC-1520FH,REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type163296.02/0UL / CSA60.57 to 76.2813.517.59H-150,REC-150F,REC-1520FH,REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-3296.02/0-60.57 to 76.2813.517.59H-150,REC-150F,REC-1520FH,REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1127853/0UL / CSA76.28 to 96.314.519.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-27853/0-76.28 to 96.314.519.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type142793.03/0UL / CSA76.28 to 96.314.519.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-2793.03/0-76.28 to 96.314.519.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

-Circular Type1632983/0UL / CSA76.28 to 96.314.519.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-32983/0-76.28 to 96.314.519.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

20 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1128.5854/0UL / JIS / CSA96.3 to 117.216.422.39H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

20 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-28.5854/0-96.3 to 117.216.422.39H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Circular Type1428.593.04/0UL / JIS / CSA96.3 to 117.216.422.39H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-28.593.04/0-96.3 to 117.216.422.39H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

20 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1632984/0UL / JIS / CSA96.3 to 117.216.422.39H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-32984/0-96.3 to 117.216.422.39H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Circular Type1436106250 to 300MCMUL / JIS / CSA117.2 to 152.0519.526.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

12 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1636106250 to 300MCMUL / JIS / CSA117.2 to 152.0519.526.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

12 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-36106250 to 300MCM-117.2 to 152.0519.526.59H-150, #12H, #12A, REC-150F, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1438.5111300 to 350MCMUL / CSA152.05 to 192.621.028.5#12H, #12A, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

14 Days or more

-Circular Type1638.5111300 to 350MCMUL / CSA152.05 to 192.621.028.5#12H, #12A, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Circular Type-38.5111300 to 350MCM-152.05 to 192.621.028.5#12H, #12A, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Circular Type1444117400MCMUL / JIS / CSA192.6 to 242.2724.032.7#12H, #12A, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1644117400MCMUL / JIS / CSA192.6 to 242.2724.032.7#12H, #12A, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-44117400MCM-192.6 to 242.2724.032.7#12H, #12A, REC-1520FH, REC-1520JMH

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Circular Type1444117--25026.035.6#12H, #12A,

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1644117--25026.035.6#12H, #12A,

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-44117--25026.035.6#12H, #12A,

4 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type1450.5124500 to 600MCMUL / JIS / CSA242.27 to 325.028.037.6#12H, #12A,

4 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Circular Type1650.5124500 to 600MCMUL / JIS / CSA242.27 to 325.028.037.6#12H, #12A,

4 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Circular Type-50.5124500 to 600MCM-242.27 to 325.028.037.6#12H, #12A,

Loading...

  1. 1

Basic Information

Type Bare crimp terminal

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.