(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Easy-Lock Connector for Micro Switches【500 Pieces Per Package】

Easy-Lock Connector for Micro Switches
  • Volume Discount

A highly safe, ‘light-touch’ product that utilizes the EASY LOCK connector mechanism.

[Features]
· Simultaneous multipole mounting
· Three or four terminals are installed into a single housing, which can be simultaneously mounted to the switch tabs.
· In addition, the mounting is very soft and smooth, which reduces the burden on the operator and greatly improves workability.
· Prevents vibration/mounting errors.
· A highly reliable safe connection is achieved by the new locking mechanism function that is created by making the terminals partly sprung.
· This locking mechanism works and will not detach even if the wires are pulled strongly.
· Naturally, this connector will not disconnect by impact caused by vibration, etc.
· *Accidents caused by wiring errors when assembling equipment and conducting maintenance can also be prevented.
· Removal is also simple.
· The connector can be simply removed by sliding the housing (by holding the housing by hand and pulling) to release the locking mechanism.
· In the same way when mounting the connector, the burden on the operator is reduced by the extremely light touch.

Part Number

Configured Part Number is shown.

NEB1-48-3P

Part Number
NEB1-48-3P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials MNO Applicable pin/contact Female (socket)
Number of cores 3 Application Cable connection Allowable Current(A) 15
Allowable Voltage(V) 250/300 Wire connection method Crimp Connection direction Straight
IP Rating None Representative standards UL / CSA Type Connector
Number with packs(Piece) 500 Allowable Voltage Details AC250/DC300

Please check the type/dimensions/specifications of the part NEB1-48-3P in the Easy-Lock Connector for Micro Switches series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.