(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable 40-pin Straight (BFH)

Cable 40-pin Straight (BFH)
  • Volume Discount

[Features]
· The KB40N series (BFH) 50-pin series is available for a broad variety of PLC compatible interface compliant cables (40-pin straight).
· Manufacturer specifications have changed. Next-generation products have B added to the end of the model.

Part Number

Configured Part Number is shown.

Part Number
KB40N-4F1H-0.5MB
KB40N-4F1H-1MB
KB40N-4F1H-1.5MB
KB40N-4F1H-2MB
KB40N-4F1H-3MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecified length
(m)
1 Piece(s)Available

8 Days or more

100.5
1 Piece(s)Available

Same day

Stock

101
1 Piece(s)Available

8 Days or more

101.5
1 Piece(s)Available

Same day

Stock

102
1 Piece(s)Available

Same day

Stock

103

Loading...

  1. 1

Basic Information

Connector type FCN/MIL Connector manufacturer Fujitsu/Hirose Connector shape Straight
Processing method Crimp Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield None
Cable color Black AWG 28

Additional Products in this Category

Tech Support