(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

34-pin Straight Cable (GHH) (KBS-1H34-1MB)

34-pin Straight Cable (GHH) KBS-1H34-1MB
  • Volume Discount

The KBS (GHH) 34-pin series is available for a broad variety of PLC compatible interface cables (26-pin straight).
Manufacturer specifications have changed. Next-generation parts have B added to the end of the model designation. The cable color has changed from gray to black.

Part Number

Configured Part Number is shown.

KBS-1H34-1MB

Part Number
KBS-1H34-1MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecified length
(m)
1 Piece(s)Available

Same day

Stock

101

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Hirose Electric Group Connector shape Straight
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 34 Shield Present
Cable color Black AWG 28

Please check the type/dimensions/specifications of the part KBS-1H34-1MB in the 34-pin Straight Cable (GHH) series.

Products like this...

Part Number
KBS-1H34-0.5MB
KBS-1H34-1.5MB
KBS-1H34-2MB
KBS-1H34-3MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecified length
(m)
1 Piece(s)Available

Same day

Stock

-0.5
1 Piece(s)Available

8 Days or more

-1.5
1 Piece(s)Available

8 Days or more

-2
1 Piece(s)Available

8 Days or more

-3

Additional Products in this Category

Tech Support