(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shield tube E06A series

Shield tube E06A series
  • Volume Discount

Wiring protection material that combines shielding characteristics.

[Features]
No need to worry about short-circuits from an insulation structure that does not expose aluminum foil from the face or stitch by heat fusion processing.
Aluminum foil allows for an excellent shielding effect.
The use of Velcro makes repeat opening and closing / attachment and detachment easy.
Reliable grounding via the use of a flat-braided wire.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E06A020
E06A030
E06A040
E06A050
E06A070
E06A100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
1 Piece(s)Available

8 Days or more

-Φ 20
1 Piece(s)Available

12 Days or more

10Φ 30
1 Piece(s)Available

8 Days or more

-Φ 40
1 Piece(s)Available

8 Days or more

10Φ 50
1 Piece(s)Available

10 Days or more

10Φ 70
1 Piece(s)Available

12 Days or more

10Φ 100

Loading...

  1. 1

Basic Information

Fixing Method Zipper Shield compatible Yes Total length(m) 25
Color Black Tool used None Material Aluminum foil, PVC

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.