(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warning Lights - Rotating, with Integrated Speaker

Warning Lights - Rotating, with Integrated Speaker
  • Volume Discount

RT series loudspeaker with revolving warning light with 32 built-in adjustable alarm melodies and MP3 voice synthesizer.

[Features
・Red, yellow, green, and blue color options available.
・Alarm reaches up to 105 dB.
・NPN open collector.
・IP23 environmental rating.
・Conforms to CE requirements.
・Made of weather resistant acrylic resin.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RT-24A-R
RT-24A-Y
RT-24C-R
RT-100A-R
RT-100A-Y
RT-100C-B
RT-100C-Y
RT-200A-R
RT-200A-Y
RT-200D-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated voltage
(V)
Color Representative standards Tone type (refer to catalog)
1 Piece(s)Available

8 Days or more

DC24VRedCEA
1 Piece(s)Available

8 Days or more

DC24VYellowCEA
1 Piece(s)Available

8 Days or more

DC24VRedCEC
1 Piece(s)Available

8 Days or more

AC100VRed-A
1 Piece(s)Available

8 Days or more

AC100VYellow-A
1 Piece(s)Available

8 Days or more

AC100VBlue-C
1 Piece(s)Available

8 Days or more

AC100VYellow-C
1 Piece(s)Available

8 Days or more

AC200VRed-A
1 Piece(s)Available

8 Days or more

AC200VYellow-A
1 Piece(s)Available

8 Days or more

AC200VRed-D

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Size(⌀) 162 Light Source Light bulb
Mounting method Direct mounting Buzzer (includes) Melody alarm Lighting/blinking Lighting
Rotation Present

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.