(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warning Lights - LED, Rotating, Vibration-Resistant

Warning Lights - LED, Rotating, Vibration-Resistant
  • Volume Discount

The energy efficient RLR series revolving warning lights offer a LED and brushless motor with bearings combination for an ultra-bright rotational light source.

[Features]
・Red, yellow, green, and blue color options available.
・Compatible voltage options up to 48 VDC and 250 VAC.
・162 mm diameter base.
・IP66 environmental rating.
・Conforms to CE requirements.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RLR-M1-R
RLR-M2-P-R
RLR-M2-P-Y
RLR-M2-R
RLR-M2-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated voltage
(V)
Color Representative standards Mounting pitch
(mm)
1 Piece(s)Available

8 Days or more

[Other] DC12/24VRedCE140
1 Piece(s)Available

8 Days or more

[Other] AC90 to 250 VRed-120
1 Piece(s)Available

8 Days or more

[Other] AC90 to 250 VYellow-120
1 Piece(s)Available

8 Days or more

[Other] AC90 to 250 VRed-140
1 Piece(s)Available

8 Days or more

[Other] AC90 to 250 VYellow-140

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Size(⌀) 162 Light Source LED
Mounting method Direct mounting Buzzer (includes) None Lighting/blinking Lighting
Rotation Present Brushless motor specification Adaptation

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.