(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warning Lights - Display, Battery-Powered, PFH-BT Series

Warning Lights - Display, Battery-Powered, PFH-BT Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Warning Lights - Display, Battery-Powered, PFH-BT Series
  • Warning Lights - Display, Battery-Powered, PFH-BT Series
  • Volume Discount

Excellent visibility. A "battery-powered signal lamp".
Can be switched between "flash pattern" and "lighting mode" to suit the environment to use such as indoor, outdoor, day or night. It uses batteries and magnets, allowing it to be installed anywhere.

[Features]
· There are 2 types of colors: red and yellow.
· Flash pattern can be switched between single flash and double flash
· Can be switched between the bright power mode and Eco mode with a long life

[Main Specifications]
· Power source: AA battery x 4 (Battery type: alkaline battery / nickel hydrogen battery)
· Battery life: Power mode: 24 hours, Eco-mode: 100 hours
(* Fluctuates widely depending on the battery, usage conditions and environment.)
· Operating ambient temperature/humidity: -10°C to 50°C, 90% RH or less, avoid condensation (except the battery)
· Installation location / orientation: indoor/outdoor, forward/lateral direction
· Protection Grade: IP55 (forward direction)
· Peak luminosity (typical): red, 40 cd or more / yellow, 140 cd or more

PDF

Part Number

Configured Part Number is shown.

PFH-BT-Y

 
Part Number
PFH-BT-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Size(⌀) 100 Color Yellow Light Source LED
Mounting method Magnet Buzzer (includes) None Lighting/blinking Lighting/blinking
Protection function (environmentally resistant) IP55 Operating temperature range(℃) 10–50

Please check the type/dimensions/specifications of the part PFH-BT-Y in the Warning Lights - Display, Battery-Powered, PFH-BT Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.