(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - Small LED Signal Light, LCE Series (Part Numbers)

Stack Lights - Small LED Signal Light, LCE Series
  • Volume Discount

•Type : Standard
•Shape : Circular
•Mounting method : Direct mounting, Mounting of L type metal fitting pole, Wall bracket ball mount
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC24V, AC90 to 250 V
•Color (top stage) : Blue, Green, Red, White, Yellow
•Color (second stage) : Green, Yellow
•Shape : Circular
•Rated voltage : AC/DC24V, AC90 to 250 V
•Color (top stage) : Blue, Green, Red, White, Yellow
•Color (second stage) : Green, Yellow
•Color (third stage) : Green
•Color (fourth stage) : Blue
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Direct mounting, Mounting of L type metal fitting pole, Wall bracket ball mount
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on LED Small Layered Signal Light LCE see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LCE-202AFB-RY
LCE-302AFBK-RYG
Part NumberMinimum order quantityVolume DiscountDays to Ship Steps = N Color (third stage) Mounting method
1 Piece(s)Available

8 Days

2-[Pole mount] Mounting of L type metal fitting pole
1 Piece(s)Available

26 Days

3Green[Pole mount] Wall bracket ball mount

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Thickness Φ 40
Rated voltage(V) AC/DC24V Color (top stage) Red Color (second stage) Yellow
Light Source LED Buzzer (with/without) Present Lighting/blinking Lighting/blinking
Representative standards CE / UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.