(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - European Style, PCV5 Series

Terminal Block - European Style, PCV5 Series
  • Volume Discount

•Connector : MIL Connector, MR Connector, Others
•Terminal block clamp : Spring
•Mounting Method : DIN Rail / Direct Mounting
•Compatible Device Manufacturers : Keyence, Mitsubishi Electric Corporation, Omron
•Representative Standard : TUV
For complete product overview and details on European Style Terminal Block PCV5 Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PCV5-1H202
PCV5-1H342
PCV5-1H342-TB34-K1
PCV5-1H402
PCV5-1H402-TB34-M2-X
PCV5-1H402-TB34-M2-Y
PCV5-1H402-TB34-O1
PCV5-1H402-TB34-O2
PCV5-1H402-TB34-O3
PCV5-1H402-TB34-O4
PCV5-1H402-TB40-K-CPU
PCV5-1H502
PCV5-1T202
PCV5-1T342
PCV5-1T402
PCV5-1T502
PCV5-2M202A
PCV5-2M202B
PCV5-2M342A
PCV5-2M342B
PCV5-4F402
PCV5-4F402-TB34-M2-X
PCV5-4F402-TB34-M2-Y
PCV5-4F402-TB34-O1
PCV5-4F402-TB34-O2
PCV5-4F402-TB34-O3
PCV5-4F402-TB34-O4
PCV5-4F402-TB40-K-CPU
PCV5-9D502
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector Number of Poles
(Pole)
Compatible Device Manufacturers Representative Standard Length
(mm)
1 Piece(s)Available

Same day

Stock

10MIL Connector20-TUV57
1 Piece(s)Available

8 Days or more

10MIL Connector34Keyence-92
1 Piece(s)Available

8 Days or more

10MIL Connector34Keyence-92
1 Piece(s)Available

Same day

Stock

10MIL Connector40-TUV107
1 Piece(s)Available

8 Days or more

10MIL Connector40Mitsubishi Electric Corporation-92
1 Piece(s)Available

8 Days or more

10MIL Connector40Mitsubishi Electric Corporation-92
1 Piece(s)Available

15 Days or more

10MIL Connector40Omron-92
1 Piece(s)Available

8 Days or more

-MIL Connector40Omron-92
1 Piece(s)Available

8 Days or more

-MIL Connector40Omron-92
1 Piece(s)Available

8 Days or more

-MIL Connector40Omron-92
1 Piece(s)Available

8 Days or more

10MIL Connector40Keyence-107
1 Piece(s)Available

Same day

Stock

10MIL Connector50-TUV132
1 Piece(s)Available

8 Days or more

10MIL Connector20OmronTUV57
1 Piece(s)Available

8 Days or more

10MIL Connector34Keyence-92
1 Piece(s)Available

8 Days or more

10MIL Connector40OmronTUV107
1 Piece(s)Available

8 Days or more

10MIL Connector50-TUV132
1 Piece(s)Available

16 Days or more

10MR Connector20-TUV57
1 Piece(s)Available

16 Days or more

10MR Connector20-TUV57
1 Piece(s)Available

15 Days or more

10MR Connector34--92
1 Piece(s)Available

16 Days or more

10MR Connector34--92
1 Piece(s)Available

8 Days or more

10Others40-TUV107
1 Piece(s)Available

15 Days or more

10Others40Mitsubishi Electric Corporation-107
1 Piece(s)Available

15 Days or more

10Others40Mitsubishi Electric Corporation-107
1 Piece(s)Available

16 Days or more

10Others40Omron-107
1 Piece(s)Available

16 Days or more

10Others40Omron-107
1 Piece(s)Available

16 Days or more

10Others40Omron-107
1 Piece(s)Available

16 Days or more

10Others40Omron-107
1 Piece(s)Available

16 Days or more

10Others40Keyence-107
1 Piece(s)Available

8 Days or more

10Others50-TUV132

Loading...

  1. 1

Basic Information

Terminal block clamp Spring Mounting Method DIN Rail / Direct Mounting Inter-Terminal Pitch(mm) 5
Compatible Devices Others Height H(mm) 43 Depth(mm) 41

Additional Products in this Category

Tech Support