(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Triangle Bracket

Triangle Bracket
  • Volume Discount

This is a triangular bracket for piping support.

[Features]
· This is a bracket which is used to support wall surface piping.
· The stay is welded and is sturdier than L type brackets.
· Both sides are the same length, so it can be used facing either up, down, left or right.

Part Number

Configured Part Number is shown.

Part Number
SB4-3030-UN
SB4-3030-ZN
SB5-4040-UN
SB5-4040-ZN
SB5-4545-UN
SB5-4545-ZN
Part NumberMinimum order quantityVolume DiscountDays to Ship Size A
(mm)
Size B
(mm)
Material/finishing Applicable bolt Size C
(mm)
1 Piece(s)Available

16 Days or more

300300UN (iron / bright chromate)M10, W3/840
1 Piece(s)Available

14 Days or more

300300ZN (iron, molten zinc)M10, W3/840
1 Piece(s)Available

14 Days or more

400400UN (iron / bright chromate)M12, W1/250
1 Piece(s)Available

27 Days or more

400400ZN (iron, molten zinc)M12, W1/250
1 Piece(s)Available

17 Days or more

450450UN (iron / bright chromate)M12, W1/250
1 Piece(s)Available

14 Days or more

450450ZN (iron, molten zinc)M12, W1/250
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Size A
(mm)
Size B
(mm)
Material/finishing Applicable bolt Size C
(mm)

Loading...

  1. 1

Basic Information

Type Bracket

Additional Products in this Category

Tech Support