(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MINI Canada duct mount【10 Pieces Per Package】

MINI Canada duct mount
  • Volume Discount

A tool for mounting a control panel rear door wiring duct.

[Features]
・Inserting a metal bracket into the pilot lamp or operation switch to secure the duct avoids the need to place stud bolts.
・3 varieties for use with 22φ, 25φ, and 30φ.

Part Number

Configured Part Number is shown.

Part Number
S-18-22-3C
S-18-25-3C
S-18-30-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting hole size mm × number

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ 22.5x1

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Ø26 × 1

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Ø31 × 1

Loading...

  1. 1

Basic Information

Type Other Brackets Number in pack 10 Material Steel Plate t=1.2
Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support