(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Fitting - Switch Mounting Platform S-14【1-10 Pieces Per Package】

Mini Fitting - Switch Mounting Platform S-14
  • Volume Discount

Fitting for mounting switches and knobs.

[Features]
S-14Z is a Z-type for easy retrofitting.
S-14F can be mounted onto free rail (DIN rail) at any location.

Part Number

Configured Part Number is shown.

Part Number
S-14-3C
S-14F-9-3C
S-14F-13-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting hole size mm × number Specifications Number in pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ 13 × 1U-shape10
1 Piece(s)Available

15 Days or more

10Φ 9 × 1For DIN rail-
1 Piece(s)Available

15 Days or more

10Φ 13 × 1For DIN rail-

Loading...

  1. 1

Basic Information

Type Other Brackets Apply Volume, Toggle Switch Material Steel Plate, 1.6t
Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support