(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-angle Z type

Multi-angle Z type
  • Volume Discount

This is a Z-type angle with limitless applications in electrical work, air conditioning work, wiring boards etc.

Part Number

Configured Part Number is shown.

Part Number
Z-40-3C
Z-40-8-ZN
Z-40-ZN
Part NumberMinimum order quantityVolume DiscountDays to Ship Material/finishing Hole size
(mm)
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)13
1 Piece(s)Available

12 Days or more

ZN (iron, molten zinc)8.3
1 Piece(s)Available

12 Days or more

ZN (iron, molten zinc)13
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material/finishing Hole size
(mm)

Loading...

  1. 1

Basic Information

Type Angle Length L(mm) 2400 Height(mm) 76.8
Width(mm) 40 Plate thickness t(mm) 3.2

Additional Products in this Category

Tech Support