(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Crimping Tool

Mini Crimping Tool

Move the mouse over the image to zoom

  • Volume Discount

Internal molding check mechanism.

[Features]
- Powerful crimp with a small body
- Pocket-sized with a lightweight and compact design that fits the hand comfortably.
- Approximately 50% reduction in pattern load (compared to conventional 2 mm2.)
- Collar is neat.
- Mold check mechanism built in to the main body.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
AK2MA
AK17MA2
AK25MA
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(mm)
Applicable terminal Applicable size
(mm2)
Operating range
1 Piece(s)Available

Same day

Stock

172Bare crimp terminal · bare crimp sleeve (P.B)0.3 ~ 5.5-
1 Piece(s)Available

8 Days or more

195Ring sleeve (E)-Small (1.6 × 2), small, medium
1 Piece(s)Available

8 Days or more

194Closed end connector with insulation coating-CE1,CE2,CE5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(mm)
Applicable terminal Applicable size
(mm2)
Operating range

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.