(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Signal Circuits, SL-GVJ Series

Surge Protection Devices - for Signal Circuits, SL-GVJ Series
  • Volume Discount

•Application : Signal line
•Voltage : DC12V, DC24V, DC3V, DC48V, DC5V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Clamp type
For complete product overview and details on SPD for Signal Circuits, SL-GVJ Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL-GV3J
SL-GV5J
SL-GV12J
SL-GV24J
SL-GV48J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Maximum Continuous Operational Voltage Voltage protection level Frequency bandwidth (reference value)
1 Piece(s)Available

14 Days or more

10DC3VDC3.1VLine 30V/Ground 400 VDC to 4.0MHz
1 Piece(s)Available

26 Days or more

10DC5VDC5.7VLine 35V/Ground 400 VDC to 4.8MHz
1 Piece(s)Available

8 Days or more

-DC12VDC13.0VLine 45V/Ground 400 VDC to 1.1MHz
1 Piece(s)Available

8 Days or more

-DC24VDC25.2VLine 60V/Ground 400 VDC to 2.7MHz
1 Piece(s)Available

14 Days or more

10DC48VDC52.0VLine 115V/Ground 400 VDC to 4.8MHz

Loading...

  1. 1

Basic Information

Application Signal line Model Single pole type Mounting method Clamp type
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 98 Dimension width(mm) 10.8
Dimension depth(mm) 72.5 Impulse resistance (8/20 μs) 10kA Impulse resistance (10/350 μs) 5kA

Additional Products in this Category

Tech Support