(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Nut - Brass, Zinc Coated, Inch, ZSPCR

Cylindrical Nut - Brass, Zinc Coated, Inch, ZSPCR

Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics. Brass with Zinc finish has excellent corrosion resistance and is very durable.

Part Number

Configured Part Number is shown.

Part Number
ZSPCR-428
ZSPCR-429
ZSPCR-430
ZSPCR-431
ZSPCR-432
ZSPCR-433
ZSPCR-434
ZSPCR-435
ZSPCR-436
ZSPCR-437
ZSPCR-438
ZSPCR-439
ZSPCR-440
ZSPCR-441
ZSPCR-442
ZSPCR-443
ZSPCR-444
ZSPCR-445
ZSPCR-446
ZSPCR-447
ZSPCR-448
ZSPCR-449
ZSPCR-450
ZSPCR-451
ZSPCR-452
ZSPCR-453
ZSPCR-454
ZSPCR-455
ZSPCR-456
ZSPCR-457
ZSPCR-458
ZSPCR-459
ZSPCR-460
ZSPCR-461
ZSPCR-462
ZSPCR-463
ZSPCR-464
ZSPCR-465
ZSPCR-466
ZSPCR-467
ZSPCR-468
ZSPCR-469
ZSPCR-470
ZSPCR-471
ZSPCR-472
ZSPCR-473
ZSPCR-474
ZSPCR-475
ZSPCR-476
ZSPCR-477
ZSPCR-478
ZSPCR-479
ZSPCR-480
ZSPCR-481
ZSPCR-482
ZSPCR-483
ZSPCR-484
ZSPCR-485
ZSPCR-486
ZSPCR-487
Part NumberMinimum order quantityVolume DiscountDays to Ship OD Screw Size
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.6 (9/64")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.6 (9/64")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.6 (9/64")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.6 (9/64")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

1/4"NO.8 (5/32")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

3/8"NO.10 (3/16")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

1/2"NO.14 (1/4")
1 Piece(s)

13 Days

3/4" For 3/8" Screw Size

Loading...

Basic Information

Material Brass Application / function General Sales Unit Low Quantity Available beginning with 1 pc.
Surface Treatment (Details) Zinc Plating

Additional Products in this Category

Tech Support