(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Nut - 18-8 Stainless Steel, Inch, ZSPCR【1-18 Pieces Per Package】

Cylindrical Nut - 18-8 Stainless Steel, Inch, ZSPCR

18-8 Stainless steel Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics.

Part Number

Configured Part Number is shown.

Part Number
ZSPCR-1
ZSPCR-2
ZSPCR-3
ZSPCR-4
ZSPCR-5
ZSPCR-6
ZSPCR-7
ZSPCR-8
ZSPCR-9
ZSPCR-10
ZSPCR-11
ZSPCR-12
ZSPCR-13
ZSPCR-14
ZSPCR-15
ZSPCR-16
ZSPCR-17
ZSPCR-18
ZSPCR-19
ZSPCR-20
ZSPCR-21
ZSPCR-22
ZSPCR-23
ZSPCR-24
ZSPCR-25
ZSPCR-26
ZSPCR-27
ZSPCR-28
ZSPCR-29
ZSPCR-30
ZSPCR-31
ZSPCR-32
ZSPCR-33
ZSPCR-34
ZSPCR-35
ZSPCR-36
ZSPCR-37
ZSPCR-38
ZSPCR-39
ZSPCR-40
ZSPCR-41
ZSPCR-42
ZSPCR-43
ZSPCR-44
ZSPCR-45
ZSPCR-46
ZSPCR-47
ZSPCR-48
ZSPCR-49
ZSPCR-50
ZSPCR-51
ZSPCR-52
ZSPCR-53
ZSPCR-54
ZSPCR-55
ZSPCR-56
ZSPCR-57
ZSPCR-58
ZSPCR-59
ZSPCR-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship OD Screw Size
1 Piece(s)

13 Days

3/16"No. 2 (3/32")

18 Pieces Per Package

1 Pack(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

3/16"No. 2 (3/32")
1 Piece(s)

13 Days

3/16"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

Quote

1/4"No. 4 (7/64")
1 Piece(s)

13 Days

1/4"No. 6 (9/64")
1 Piece(s)

13 Days

1/4"No. 8 (5/32")
1 Piece(s)

13 Days

1/4"No. 2 (3/32")
1 Piece(s)

13 Days

1/4"No. 4 (7/64")

Loading...

Basic Information

Material 18-8 Stainless Steel Application / function General Sales Unit Low Quantity Available beginning with 1 pc.
Surface Treatment (Details) No

Additional Products in this Category

Tech Support