(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Viton O-Rings, Multi Pack Options

Viton O-Rings, Multi Pack Options

O-rings are designed to be seated and compressed during assembly in order to create a seal. Different profiles are used depending on the application and use case. Viton o-rings have an excellent resistance to a broad range of chemicals and high temperatures.

Part Number

Configured Part Number is shown.

Part Number
ZUSAV4X41
ZUSAV90901
ZUSAVB75169
ZUSAVB75309
ZUSAVB75311
ZUSAVB75339
Part NumberMinimum order quantityVolume DiscountDays to Ship Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) Durometer Color
1 Piece(s)

51 Days

-2 mm-41 mm-45 mm75ABlack
1 Piece(s)

Quote

9010.056"-0.185"3/32"-90ABlack
1 Piece(s)

13 Days

1690.103"3/32"7.487"7-1/2"-75ABrown
1 Piece(s)

Quote

3090.21"3/16"0.412"7/16"-75ABrown
1 Piece(s)

13 Days

3110.21"3/16"0.537"9/16"-75ABrown
1 Piece(s)

51 Days

3390.21"3/16"3.225"3-1/4"-75ABrown

Loading...

  1. 1

Basic Information

Type Others Material Fluororubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant / Water Resistant
Material Viton Cross Section Shape Round Grade Standard
Temperature Range -15° to 400° F

Additional Products in this Category

Tech Support